??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0116 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps, slotted, with adjustable counter piece, with T-Bolt
Bill of material
23185.0116 Clamp
BESTNR
Ref. No.
23185.0116
D1
Nominal dimension
17 mm
D2
Thread
M16
L4
160 mm
NUT
keyway
16
H1
max.
mm
Enter value for H1
max.
mm
cm
inch
ft
H2
20 mm
A1
36 mm
A2
17 mm
A3
21 mm
B1
55 mm
B2
41 mm
L1
150 mm
L2
35 mm
L3
36 mm
E
25 mm
C
15.6 mm
S
12 mm
SW
24 mm
SK
Clamping force max.
40 kN
G
Weight
1865 g
Embedded user actions